IESNA:LM-63-2002
[TEST]P942540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42608
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3886.7 3862.3 3811.4 3767.1 3756 3760.5 3773.8 3798.1 3820.3 3826.9
3829.1 3862.3 3931 4043.9 4232.2 4498 4821.3 5211.1 5709.4 6302.9
6976.1 7800 8798.8 9934.9 11157.4 12470.7 13730.8 14317.7 13458.4 10400
5658.4 1596.8 489.4 290.1 166.1 68.7 0
3886.7 3873.4 3820.3 3776 3764.9 3767.1 3780.4 3804.8 3824.7 3831.3
3835.8 3871.2 3937.6 4057.2 4241.1 4509 4836.8 5228.8 5740.4 6333.9
7029.3 7877.5 8916.2 10027.9 11272.6 12619.1 13852.6 14384.1 13323.3 10167.4
5394.9 1497.1 473.9 265.8 155 62 0
3886.7 3869 3818.1 3771.5 3751.6 3753.8 3760.5 3773.8 3782.6 3791.5
3804.8 3842.4 3913.3 4026.2 4212.3 4458.1 4772.6 5144.6 5625.2 6212.1
6945.1 7862 8938.3 10134.2 11374.4 12689.9 13932.4 14579 13792.8 10982.4
6519.9 2405.1 642.2 318.9 188.2 73.1 0
3886.7 3860.1 3811.4 3760.5 3733.9 3727.3 3731.7 3733.9 3733.9 3749.4
3771.5 3813.6 3884.5 3995.2 4154.7 4389.4 4701.7 5082.6 5563.2 6147.9
6940.7 7888.6 9097.8 10459.8 11855 13223.7 14501.5 15223.5 14824.9 12747.5
8752.3 4234.4 1275.6 465.1 225.9 70.9 0
3886.7 3860.1 3813.6 3760.5 3727.3 3720.6 3725 3725 3725 3742.8
3782.6 3820.3 3880.1 3975.3 4119.2 4336.3 4650.8 5042.8 5525.5 6141.2
6954 8037 9434.4 11088.7 12789.6 14313.3 15542.4 16322 16415 15351.9
12242.6 7363.7 3127.1 797.3 268 62 0
3886.7 3853.5 3807 3753.8 3718.4 3711.8 3718.4 3727.3 3727.3 3745
3787 3818.1 3864.6 3966.4 4119.2 4336.3 4641.9 5042.8 5534.4 6183.3
7031.5 8196.4 9760 11666.8 13602.4 15283.3 16514.6 17431.5 17994 17635.2
15285.5 10732.2 5140.2 1614.5 343.3 79.7 0
3886.7 3860.1 3811.4 3756 3720.6 3711.8 3716.2 3725 3725 3742.8
3782.6 3824.7 3884.5 3981.9 4132.5 4354 4664 5053.8 5541 6156.7
6969.5 8054.7 9458.8 11088.7 12771.9 14328.8 15613.3 16508 16627.6 15458.2
12523.8 7647.2 3005.3 775.1 223.7 59.8 0
3886.7 3864.6 3818.1 3762.7 3727.3 3718.4 3725 3731.7 3738.3 3756
3784.8 3831.3 3906.6 4019.6 4181.3 4404.9 4721.6 5107 5587.6 6189.9
6987.2 7992.7 9208.5 10535.1 11892.7 13263.5 14563.5 15292.1 14793.8 12847.2
9002.5 4327.4 1291.1 485 230.3 70.9 0
3886.7 3871.2 3822.5 3769.3 3740.5 3736.1 3745 3762.7 3778.2 3793.7
3813.6 3853.5 3931 4052.8 4234.4 4484.7 4796.9 5175.6 5649.6 6223.2
6949.6 7850.9 8907.3 10061.1 11265.9 12568.1 13848.2 14492.7 13815 11489.6
7259.6 2852.5 817.2 389.8 208.2 84.2 0
3886.7 3875.6 3824.7 3771.5 3747.2 3745 3760.5 3791.5 3818.1 3833.6
3849.1 3888.9 3962 4086 4276.5 4544.5 4872.2 5268.6 5755.9 6345
7027.1 7875.3 8851.9 9948.2 11113.1 12404.2 13633.4 14116.2 13203.7 10249.4
5616.3 1692 516 261.3 139.5 55.4 0
3886.7 3873.4 3824.7 3771.5 3747.2 3747.2 3762.7 3791.5 3820.3 3833.6
3846.8 3880.1 3955.4 4072.7 4261 4522.3 4847.9 5262 5751.4 6309.5
6980.6 7793.3 8765.6 9868.5 10980.2 12271.4 13527.1 14120.6 13349.9 10557.2
5981.8 1880.2 544.8 283.5 146.2 50.9 0
